Catalog navigation
CAD model selection
Selectable products: 5
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
UVERSA
Description
EVO-MM - Mono-Module
Bill of material
EVO-MM30-S
ARTIKELNR
Item number
EVO-MM30-S
BEZEICHNUNG
Description
Mono-Module-30mm
u
MAT
Material
Aluminium
OB
Surface
D
Inner diameter
30
u
mm
L
Lenght
84
u
mm
B
Width
54
u
mm
H
Height
54
u
mm
WEIGHT
Weight
0.49
u
kg
CTN
Customs Tariff Number
90330090
PDF
Data sheet
Data sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices