Catalog navigation
CAD model selection
Selectable products: 6
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
UVERSA
Description
VARO-JM - Adjustment module
Bill of material
VARO-JM30-S
ARTIKELNR
Item number
VARO-JM30-S
BEZEICHNUNG
Description
Adjustment module 30mm
u
MAT
Material
Aluminium
L
Length
110
u
mm
B
Width
116
u
mm
H
Height
32
u
mm
OB
Surface
MOVZ
Adjustment Z
mm
Enter value for MOVZ
Adjustment Z
mm
cm
inch
ft
MOVX
Adjustment X
mm
Enter value for MOVX
Adjustment X
mm
cm
inch
ft
WEIGHT
Weight
0.825
u
kg
CTN
Customs Tariff Number
90330090
PDF
Data sheet
Data sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices