Catalog navigation
CAD model selection
Selectable products: 6
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
UVERSA
Description
VIA-HS - Hollow column
Bill of material
VIA-HS30-200
ARTIKELNR
Item number
VIA-HS30-200
BEZEICHNUNG
Description
pillar
MAT
Material
hardened steel
D
Diameter
30
u
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
WEIGHT
Weight
0.400 kg
CTN
Customs Tariff Number
84831095
PDF
Data sheet
Data sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices